AVENTICS-R412014755

AVENTICS™ Mounting plate, Series AS1-MBR-...-W01 R412014755

€6.97
QuickShip QuickShip
QTY:

Product Description

AS1-MBR-X000-W01

Specifications

Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Weight
0.07 kg
Housing material
Steel

Documents & Drawings