No image available
No image available
Your request is being processed.
AVENTICS-R412020590

AVENTICS™ Series BCC R412020590

€490.65
QTY:

Product Description

BCC-SB-420-125-0NR-ST-G012

Specifications

Bellows
single
Type
Bellow actuator with mounting ring and cover
Functional principle
Single-acting, retracted without pressure
Compressed air connection
G 1/2
Cover diameter
310 mm
Feature
16x1
Permissible angle of tilt max.
20 °
Max. effective stroke
125 mm
Min. radial installation space
445 mm
Force min.
38000 N
Force max.
61000 N
Working pressure min.
0 bar
Working pressure max
8 bar
Min. ambient temperature
-40 °C
Max. ambient temperature
70 °C
Medium
Compressed air
Reduced service life at a temperature greater than
50 °C
Pressure for determining forces
6 bar
Weight
7.6 kg
Material bellow
caoutchouc/butadiene caoutchouc
Material front cover
Steel
Surface cover
galvanized

Features

  • Bellows cylinder with dismountable connecting parts
  • Permit high forces in small installation space
  • Enables angular movements and axial offset

Documents & Drawings