AVENTICS-R412027404

AVENTICS™ Clevis mounting MP2-BV R412027404

€18.73
QuickShip QuickShip
QTY:

Product Description

CM1-MP2-050-GD-AL-ISO15552

Specifications

Standardization
ISO 15552
Piston diameter
50 mm
Swivel bearing Ø
12 mm
Housing material
Die-cast aluminum
Screws material
Steel