DeltaV-P-SE4022

DeltaV™ S-series Profibus DP Interface Card

Product Description

The DeltaV™ Profibus DP interface is a field-proven interface for discrete actuators and sensors. It is easy to install, reliable, and simple to use. High data throughput, simple installation, good diagnostic capabilities and error-free proven transmission technology make the DeltaV Profibus DP a good interface solution for complex devices, such as motor control centers and variable speed drive controllers.

Specifications

Number of ports
1
Number of devices
64
Operating Temperature
-40 to 70 °C (-40 to 158 °F)
Storage Temperature
-40 to 85 °C (-40 to 185 °F)
Reltive Humidity
5 to 95% , non-condensing
Shock
10 g½-sine wave for 11 ms
Vibration
1mm Peak-to-Peak from 2 to 13.2 Hz, 0.7g from 13.2 to 150 Hz

Documents & Drawings

Features

  • Integrates Profibus DP device signals directly into control logic
  • Supports the easy integration of intelligent Motor Control Centers and Drives, which significantly decreases the wiring and associated diagrams, installation costs and test of a comparable solution based on Classic I/O
  • Communicates directly to the controller, without the need for a serial interface and other intermediate converters
  • Makes it easy to configure and activate the devices on a complete line of digital field busses
  • Provides a redundant Profibus DP Master solution with a single port to support simplex Profibus DP segments and their devices