Micro Motion-K-FT-CMF010L-2500

Micro Motion ELITE Coriolis Meter Consisting of CMF010L Sensor and 2500 Transmitter

Specifications

Micro Motion ELITE CMF010L Coriolis Meter, 1/10 Inch (DN2), 304L Stainless Steel
Mass flow accuracy (Liquid)
±0.10% of rate (standard)±0.05% of rate (optional)
Mass flow repeatability (Liquid)
±0.05% of rate (standard)±0.025% of rate (optional)
Volume flow accuracy (Liquid)
±0.10% of rate (standard)±0.05% of rate (optional)
Volume flow repeatability (Liquid)
±0.05% of rate (standard)±0.025% of rate (optional)
Mass flow accuracy (Gas)
±0.35% of rate
Mass flow repeatability (Gas)
±0.20% of rate
Density accuracy (Liquid)
±0.0005 g/cm3 (±0.5 kg/m3)
Density repeatability (Liquid)
±0.0002 g/cm3 (±0.2 kg/m3)
Temperature accuracy
±1 °C ±0.5% of reading
Sensor maximum working pressure
1,812 psig (125 barg)
Meter approvals, calibrations, and certifications

•UL
•CSA
•IECEx
•NEPSI
•ATEX
•Ingress Protection
•EMC effects
Micro Motion 2500 Compact Control Room Multivariable Flow And Density Transmitter
Output variables
  • Mass & volume flow
  • Net product content / flow
  • Temperature
  • Density
  • Concentration
  • Local display
    None
    Power
  • Minimum 19.2 to 28.8 VDC
  • 6.3 watts
  • Meets Installation (Overvoltage) Category II, Pollution Degree 2 requirements
  • Input/output signals
  • One active 4–20 mA output
  • One active frequencty output
  • HART
    Bell 202 signal is superimposed on the primary milliamp output
    Mounting options
  • Mounted on 35 mm rail
  • Rail must be grounded
  • Application types
  • Continuous process control
  • Two-phase flow/entrained gas
  • Meter verification
  • Hazardous approvals
    Suitable for non-hazardous environments only

    Features

    Micro Motion ELITE CMF010L Coriolis Meter, 1/10 Inch (DN2), 304L Stainless Steel
    • Get unparalleled measurement sensitivity and stability from this uniquely designed meter
    • Gain real-time and in-process measurement integrity assurance with Smart Meter Verification
    • Realize unmatched flow and density measurement performance in your most challenging liquid, gas and slurry applications
    • Achieve superb measurement confidence with the highest immunity to fluid, process and environmental effects
    • Improve scalability with a broad array of application coverage including hygienic, cryogenic and high-pressure
    • Implement the widest process-measurement range – -400°F to 662°F (-240°C to 350°C) and up to 6,000 psig (414 barg)
    • Widest range of meter approvals and certifications, including; CSA, ATEX, NEPSI, IECEx, Ingress Protection 66/67, SIL2 and SIL3, marine, and custody transfer approvals
    • Choose from models available in 316L Stainless Steel, C-22 nickel alloy and super-duplex materials
    • Interact with our 3D model to learn more about our ELITE Coriolis Flow and Density Meters
    Micro Motion 2500 Compact Control Room Multivariable Flow And Density Transmitter
    • Cut wiring expenses with a remote-mount transmitter using 35 mm DIN rail
    • Easily fit in control rooms – just a 0.03ft³ space requirement versus 1.0ft³ typically required for Coriolis transmitters
    • Simplify configuration with a four-wire connection to the sensors for power and signal
    • Diagnose for performance under entrained gas and batching from empty applications with MVD digital processing
    • Gain real-time and in-process measurement integrity assurance with Smart Meter Verification

    Documents & Drawings

    Micro Motion ELITE CMF010L Coriolis Meter, 1/10 Inch (DN2), 304L Stainless Steel
    Micro Motion 2500 Compact Control Room Multivariable Flow And Density Transmitter