Micro Motion ELITE Coriolis Meter Consisting of CMF010L Sensor and 5700 Transmitter
Micro Motion ELITE Coriolis Meter Consisting of CMF010L Sensor and 5700 Transmitter
Warning
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
WirelessHART available with the 775 Smart Wireless THUM adapter.
FOUNDATION Fieldbus version
FOUNDATION Fieldbus channel
mA output
Pulse output
PROFIBUS-PA version
PROFIBUS-PA channel
mA IS output
Pulse IS output
Wi-Fi Display Option:
Wi-Fi display option enables point-to-point wireless communication in order to configure and characterize the meter, download historical files, and run Smart Meter Verification for troubleshooting purposes. Available for the 5700 Config I/O version only.
Intrinsically Safe version
Up to 4 licensable IS channels with the following configurations:
Channel A: mA/HART
Channel B: mA
Channel C: mA/FO
Channel D: FO
Channel E: Not Used
SIL Certified Device Available – Uses an internal readback loop to verify the milliamp output
Ethernet version
Dual Ethernet ports supporting EtherNet/IP, Modbus TCP, and PROFINET all in one device
Additional channel included configurable to mA output, pulse output, discrete output, or discrete input
Pre-installed M12 quick connections available as an option
Mounting options
Field-mount aluminum and stainless steel housing options
Integrally mounted to a Micro Motion ELITE (CMFS), F-series, H-series, R-series, or T-series Coriolis sensor (aluminum only)
Remotely mounted to any 4-wire or 9-wire Micro Motion ELITE®, F-series, H-series, R-series, or T-series Coriolis sensor (aluminum and stainless steel versions)
Application types
Smart Meter Verification Professional
Discrete batch control
Petroleum measurement and API correction option
Concentration measurement
Advanced Phase Measurement for two phase flow remediation
Piecewise Linearization for Gas Applications
Certificates/Approvals
Hazardous approvals
Class I, Div. 1
Class I, Div. 2
Zone 1
Zone 2
SIL/SIS Certification
5700 Config I/O and Intrinsically Safe versions are certified for SIL2 single use and SIL3 multiple use safety applications per IEC 61508. Please refer to the Safety Manual in the document manuals and guides section.
Get unparalleled measurement sensitivity and stability from this uniquely designed meter
Gain real-time and in-process measurement integrity assurance with Smart Meter Verification
Realize unmatched flow and density measurement performance in your most challenging liquid, gas and slurry applications
Achieve superb measurement confidence with the highest immunity to fluid, process and environmental effects
Improve scalability with a broad array of application coverage including hygienic, cryogenic and high-pressure
Implement the widest process-measurement range – -400°F to 662°F (-240°C to 350°C) and up to 6,000 psig (414 barg)
Widest range of meter approvals and certifications, including; CSA, ATEX, NEPSI, IECEx, Ingress Protection 66/67, SIL2 and SIL3, marine, and custody transfer approvals
Choose from models available in 316L Stainless Steel, C-22 nickel alloy and super-duplex materials
Interact with our 3D model to learn more about our ELITE Coriolis Flow and Density Meters
Micro Motion 5700 Field-Mount Transmitter
Perform fast, flexible installations with a native Ethernet architecture and connections
Achieve the best response in the most challenging applications, such as meter proving, filling and dosing and batching
Capture short- and long-term insight about process events, fluid quality and measurement stability with a data historian
Monitor more process measurements with availability of up to 5 fully configurable I/O channels
Check meter health in fewer than 90 seconds with Smart Meter Verification
Easily confirm calibration when it’s time to re-zero the meter with zero verification
Improve process control with real-time indication of multi-phase flow events
Minimize the time and expertise needed to install and operate the flow meter