Ovation™ Controller

Product Description

The OCR3000 model is the successor to the Ovation OCR1100 controller. The OCR3000 combines the processor and the IOIC modules into a single module, and provides an interface for up to 16 branches of local I/O. The OCR3000 controller scans all 16 I/O branches in parallel, providing a significant performance increase.

Features

  • Automatic, bumpless failover between redundant controllers
  • Integrated advanced controller diagnostics
  • Designed for easy integration of rapidly advancing technology
  • Single module solution for the Ovation Controller and I/O interface
  • Compatible with all Ovation I/O modules
  • Application-compatible with the OCR1100 Controller
  • Cryptographic signing of all controller firmware files