Rosemount™ USM341230 Junior Sonic Gas Ultrasonic Flow Meter 2 Path 30
Rosemount™ USM341230 Junior Sonic Gas Ultrasonic Flow Meter 2 Path 30
Warning
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Ideal for natural gas non-custody transfer applications such as check metering, pipeline balance, storage measurement, production, or wet gas applications. It utilizes Mark III electronics and features a two-path design for measurement redundancy.
Virtually eliminate incremental pressure drop and reduce energy costs with the meter’s full-bore design
Improve maintenance practices and lower costs with no internal moving parts
Detect flow disturbances in real time with ultra-fast Rosemount 3410 Series Electronics to minimize uncertainty
Monitor flow analysis and receive an intuitive view of meter health with integrated MeterLink™ Software
Enhance performance in harsh conditions long term with rugged Rosemount T-21 Transducers Field-replaceable transformer module simplifies maintenance and maximizes uptime
Reduce manual errors with automatic calculations of AGA 8 Compressibility and AGA 10 Speed of Sound
Increase I/O with new Type 4 CPU Module with up to six frequency or digital outputs