Aucune image disponible
Aucune image disponible
Votre demande est en cours de traitement.
AVENTICS-3124A3F13C9N4G8

AVENTICS™ Distributeur 3/2, Série DP30, Distributeur de base, CMA: à crantage R124A3H1409K4YW

QTÉ :

Product Description

DP22-3/2NC-KR-24DC-48/50-60

Activation
Electrically
Switching principle
3/2, with spring return
Valve function
NC
Actuating control
Double Solenoid
Manual override
with detent
Compressed air connection output
Plate connection
Min. working pressure
0 bar
Max. working pressure
7 bar
Operational↩voltage
24 V DC / 48 V AC
Voltage tolerance DC
-1
Electrical connection type
Plug
Electrical connection size
Form B
Protection class with connection
IP65
Coil insulation class
Class F
Sealing principle
22 mm, Soft seal
Compatibility index
44
Power consumption DC
4.8 W
Duty cycle
100%
Typ. switch-on time
8.7 ms
Typ. switch-off time
6 ms
Min. ambient temperature
-25 °C
Max. ambient temperature
60 °C
Weight
0.09 kg
Housing material
Polyamide fiber-glass reinforced

Caractéristiques

  • Diverses options de raccordement
  • Assemblage sur embases multiples
  • Plage de tension extensible
  • Version ATEX disponible

Documentation et schémas