No image available
No image available
Your request is being processed.
DeltaV-P-SE4302T02

DeltaV™ DO 24 V DC Isolated CHARM

Product Description

An isolated, digital output Characterization Module (CHARM) for 24 V DC Solenoid coils.

Specifications

Device Type
24 V DC Inductive Load
Ouput Range
4 V DC to 32 V DC
Output Rating
1.0 A continuous ( 2 A inrush for < 100 ms)
Off State Leaking Current
1 mA maximum
Configurable Output Behavior
Momentary Output, Continuous Pulse Output
Isolation
The output channel is galvanically isolated and factory tested to 1000 V DC.
Field Circuit Protection
4 A Current Limiting Circuit (Short Circuit) with thermal shutoff, automatic reset. Field wiring disconnect. Recommend external fuse at power source
CHARM power req.
22 mA max @ 24 V DC
CHARM Heat Dissipation
0.46 W

Documents & Drawings

Features

  • Eliminate marshalling and add I/O anywhere in the plant without affecting control room cabinets
  • No marshalling cabinet or cross-wiring, fewer wires, much less work and fewer contact points for potential failures
  • No marshalling cabinet or cross-wiring, fewer wires, much less work and fewer contact points for potential failures