Rosemount-OCX8800 Oxygen and Combustibles EP Transmitter

Rosemount™ OCX8800 Oxygen and Combustibles Analyzer for Hazardous Areas

Product Description

The Rosemount OCX8800 Oxygen & Combustibles Analyzer for Hazardous Areas provides a continuous, accurate measurement of the oxygen and combustibles remaining in flue gases from the combustion process in hazardous areas. The time-tested and world renowned zirconium oxide sensor is the basis for the oxygen measurement. This, coupled with the combustibles sensor can detect oxygen and combustibles concentrations in flue gases with temperatures up to 2600°F (1427°C).

Specifications

Response Time
Oxygen: Up to 10 sec T90
Combustibles: Up to 25 sec T90
Process Temperature Range
Up to 2600 °F (1427 °C)
Ambient Temperature
-40 to 212 °F (-40 to 100 °C)
Dimensions
Probe Length Options from 18 in (0.46 m) to 9 ft (2.74 m)
Communication Protocol
4-20 mA HART, FOUNDATION Fieldbus
Certifications/Approvals
Hazardous location, see full specs for complete list of certifications

Features

  • Oxygen and combustibles measurements in a single, easy-to-install transmitter design
  • Field-replacable sensors
  • HART®, FOUNDATION® fieldbus and AMS/PlantWeb® compatible
  • Air purge cycle improves cell calibration and effectiveness
  • Optional factory built auto-calibration panel
  • Internal filter and additional in situ filters reduce maintenance intervals
  • Hazardous location, see full specs for complete list of certifications

Documents & Drawings

Parts & Accessories

Search
1-3 of 3 results for Parts & Accessories
: