ASCO™ Series 357 Tank System

Product Description

The ASCO Series 357 tank system is designed for use in dust collector applications requiring high flow capacity. The immersion tank system is made of steel with welded end covers, and has CE approval according to Pressure Equipment Directive 2014/68/EU.

Specifications

Standards / Regulations
IEC 60529 (Ingress protection), IP65
Pipe / Port Size
1 1/2 "
Port Type
G ISO228/1-G BSPP
Voltage
24 DC, 48 DC, 24 AC, 115 AC, 230 AC, 48 AC

Features

  • Valve system with diaphragm design offers highest peak pressure and flow performance
  • High-quality diaphragms are reinforced and wear-resistant to ensure long operating life
  • Different combinations of pitch distances can be applied
  • Available with hose and threaded blow pipe connections
  • Service connections for different accessories such as: filter regulator, pressure gauge, safety valve, and automatic/manual drain valve
  • Integral operators provided with epoxy-moulded F-class coils

Documents & Drawings