Micro Motion Advanced Phase Measurement
Taking Superior Process Insight to the Next Level
Micro Motion Advanced Phase Measurement is expertly designed to provide accurate measurement for complex processes and challenging multiphase flow environments. The advanced software improves accuracy in many multiphase applications such as direct wellhead and starch concentration.
Advanced Phase Measurement accurately measures liquid or gas flow in limited multiphase conditions, providing continuous real-time data at +/- 3% accuracy in up to 15 percent gas-void fraction. The smart software solution helps improve measurement accuracy in challenging multiphase applications such as direct wellhead and separator net oil measurement in the oilfield, and starch concentration in food and beverage plants.
The Model 5700 transmitter has been upgraded with Advanced Phase Measurement software. This and other factors make it critical that you know which meter works best with the 5700 to ensure superior flow and density measurement. Use the sensor/transmitter compatibility chart to identify the best pairing for applications such as use in hazardous areas, gathering enhanced measurement diagnostics or satisfying specific location requests. APM is available only on the 5700 transmitter and is compatible with all Elite and F-series, except the F/H300.
Watch this video to learn how Advanced Phase Measurement offers simple, reliable flow measurement and real time insights with multiphase flow meters.
When one of your well heads stops operating as it should, costs go up and production goes down. With Advanced Phase Measurement, you can identify the root cause of issues in the well faster, so you can make data driven decisions around keeping production up and going. The advanced software improves accuracy in many multiphase flow metering applications such as direct wellhead and starch concentration.