DeltaV-P-DeltaV Adapt

DeltaV™ Adapt

Product Description

DeltaV™ Adapt provides continuous adaptive control for any DeltaV PID control loop. In addition to calculating new tuning, DeltaV Adapt also remembers the best tuning from the last time it was controlling in the same operating region. And best of all, DeltaV Adapt can be applied to any PID loop in the control system, without control configuration changes.

Features

  • Continuously updates tuning parameters
  • Provides optimal tuning based on past changes the operator makes during normal day-to-day operations
  • Quickly adjusts tuning for different operating conditions because it remembers the best tuning for each region of operation
  • Embedded in the DeltaV™ control system to improve both ease-of-use and calculation performance