No image available
No image available
Your request is being processed.
KTM-K-series eb om2 floating ball valve manual actuator

KTM Series EB1 OM-2 Split Body Floating Ball Valve with Manual Actuator

Product Description

The KTM Series EB1 OM-2 is a high performance, next generation ball valve complete with manual actuator, configurable as a handle or gear operator.

Features

KTM Series EB1 OM-2 Split Body Floating Ball Valve
  • Superior valve design at a competitive price - The valve provides bidirectional shut-off for soft seat valves and diverse seat types, suitable for various applications.
  • The valve has been independently tested and proven to minimize emissions, contributing to a cleaner environment and compliance with regulations.
  • The valve has undergone fire testing and meets the requirements of two international standards, ensuring its safety and reliability in extreme conditions, such as those encountered in the oil and gas industry.
  • Bidirectional shut-off.
  • Valve fugitive emissions capability third party certified to ISO 15848-1.
  • Machined ISO actuator mounting pad.
  • Pure white E-seat (PTFE/PFA copolymer) seal relieves concern over product contamination.
  • Positive alignment of split body.
  • Fire test certified to API 607 5th edition and ISO 10497.
  • PTFE bearing and packing rings reduce wear.
  • Lower operating torque for ease of operation and reduced actuator cost.
  • Positive position indication.
Emerson Manual Actuator
  • ENGINEERED FOR RELIABILTY – Robust construction in a variety of materials with features such as full and life-long lubrication available.
  • FLEXIBLE CONFIGURATION – Where available with the type of manual actuator, the solution can be configured with adjustable travel stops, worm and quadrant style gearboxes and anti-clockwise operation.
  • SIMPLE INSTALLATION – Modular mounting concept for easy attachment to Emerson valves and can be mounted in most orientations.
  • CUSTOMIZABLE OPTIONS – Achieve reliable efficient isolation to match your specific application with many available optional extras including chain wheels, limit switches, floor stands and security features.

Specifications

KTM Series EB1 OM-2 Split Body Floating Ball Valve
Size Range
NPS ½ - 10 (DN 15 - 250)
Temperature Rating
-320°F to 932°F (-196°C to 500°C)
Pressure Rating
ASME Class 150, 300, 600, 900,1500
Body Design
Long Pattern, Side Entry
Material
304 Stainless Steel, 316 Stainless Steel, Alloy, Carbon Steel, Hastelloy, Inconel, Low Temp Carbon Steel, Stainless, Stainless Steel
Operating Temperature
-330 to 842°F (-200 to 450°C)
Pressure Class
ASME
Process Connection Type
150FF, 300RF, CL150RF, CL300RF, Flanged
Seat/Seal Type
Ball, Metal-to-Metal, Soft Seal
Shutoff Class
API 598, Class V (FCI 70-2), Class VI (FCI 70-2), Rate D (ISO 5208), Zero Leakage
Standards
API 608, ASME B16.34
Valve Size
NPS 1/2 / DN 15, NPS 10 / DN 250, NPS 1-1/2 / DN 40, NPS 2 / DN 50, NPS 2-1/2 / DN 65, NPS 3 / DN 80, NPS 3/4 / DN 20, NPS 4 / DN 100, NPS 6 / DN 150, NPS 8 / DN 200
Valve Size Standard
DN, NPS
Valve Type
Automated Ball Valve, Ball, Ball Valve, Floating Ball Valve

Documents & Drawings

KTM Series EB1 OM-2 Split Body Floating Ball Valve
Emerson Manual Actuator