Изображение отсутствует
Изображение отсутствует
Ваш запрос обрабатывается.
Bettis-PL9

Bettis TorqPlus Electric Valve Actuator

Product Description

The Bettis TorqPlus Electric Actuator employs a unique modular design to allow for simple retrofits using over 200 different accessory kits.

Особенности

  • Five models with output torques ranging from 100 in-lbs-in to 20,000 in-lbs-in (11 Nm to 2,260Nm)
  • Standard for torques as low as 350 lbs-in through 10,000 lbs-in torques is 100% (none less than 50% in all available motor voltages)
  • Compact design in weatherproof and explosion-proof housings
  • Modular design readily accommodates controls and accessories such as heaters, motor brakes, positioners, transmitters and control stations
  • Permanent lubrication reduces the need for scheduled maintenance
  • High strength gearing run in needle bearings for smooth energy transfer and long service life
Power Source
Electric
Product Type
Electric Actuator
Actuation
Electric
Certifications
CSA, NEMA
Control Type
On/off, Positioning, Throttling
Valve Type
Ball, Butterfly, Plug, Choke
Torque/Thrust
Quarter-turn torque: 11 Nm (8 ft lbs) to 2,260 Nm (1,667 ft lbs)

Документация и чертежи