The AVENTICS Series LU6 is a mechanical locking unit/brake for piston rods in pneumatic cylinders according to ISO 15552 or comparable round bars. It is a safety component in accordance with the Machinery Directive 2006/42/EC (CE mark) and can be used in safety-relevant controls.
Recommended |
Accessory Type
|
Locking Elements
|
Bore Size
|
32 mm
|
Compressed air connection
|
G 1/8
|
Scraper
|
Nitrile butadiene rubber
|
availability
|
Same Day
|
Accessory Type
|
Locking Elements
|
Bore Size
|
40 mm
|
Compressed air connection
|
G 1/8
|
Scraper
|
Nitrile butadiene rubber
|
availability
|
Same Day
|
Accessory Type
|
Locking Elements
|
Bore Size
|
50 mm
|
Compressed air connection
|
G 1/8
|
Scraper
|
Nitrile butadiene rubber
|
availability
|
Same Day
|
Accessory Type
|
Locking Elements
|
Bore Size
|
63 mm
|
Compressed air connection
|
G 1/8
|
Scraper
|
Nitrile butadiene rubber
|
availability
|
Same Day
|
Accessory Type
|
Locking Elements
|
Bore Size
|
80 mm
|
Compressed air connection
|
G 1/8
|
Scraper
|
Nitrile butadiene rubber
|
availability
|
Same Day
|
Accessory Type
|
Locking Elements
|
Bore Size
|
100 mm
|
Compressed air connection
|
G 1/8
|
Scraper
|
Nitrile butadiene rubber
|
availability
|
Same Day
|
Accessory Type
|
Locking Elements
|
Bore Size
|
125 mm
|
Compressed air connection
|
G 1/4
|
Scraper
|
Nitrile butadiene rubber
|
availability
|
Same Day
|
Recommended |
Current consumption max.
|
10 mA
|
Protection
|
short circuit resistant
|
Industry
|
Industrial
|
Accessory Type
|
Sensors
|
availability
|
Same Day
|
Herstellererklärung: Serie LU6, Zuverlässigkeitskennwerte | AVENTICS
Konformitätserklärung: Serie LU6, Maschinenrichtlinie | AVENTICS
Zertifikat: Serie LU6 Ø32 | AVENTICS
Zertifikat: Serie LU6 Ø40 | AVENTICS
Zertifikat: Serie LU6 Ø50 | AVENTICS
Zertifikat: Serie LU6 Ø63 | AVENTICS
Zertifikat: Serie LU6 Ø80 | AVENTICS
Zertifikat: Series LU6 Ø100 | AVENTICS
Folleto : Cilindros Neumáticos | AVENTICS
Folleto: Automatización de máquinas | ASCO | AVENTICS
Folleto: Automatización de máquinas | ASCO | AVENTICS
Folleto: Guia Seguridad Máquinas | AVENTICS - ASCO
Folleto: Guía de Soluciones Neumáticas para Seguridad de Máquinas | ASCO y AVENTICS
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.