Roxar Retrievable Electrical Resistance Probes are designed for installation in high pressure 2#8221; hydraulic or mechanical access fittings. When used with the Roxar CorrLog and Roxar Fieldwatch, the many designs provide highly sensitive nanometer readings in oil, gas and water systems. The Roxar ER Probes provide sensitive and fast responses to corrosion change, leading to extended equipment life and increased flow assurance.