Industrial 10-port managed switch

Product Description

Ethernet switches designed for plant process areas must work in harsh environments subject to temperature extremes, humidity, and vibration. By replacing proprietary networks with an Ethernet LAN and PACSystems Ethernet switches, industrial companies can improve network reliability and simplify deployment.

Specifications

Part Number
IC086SLM082
Managed
Yes
10/100Base-T(X) Ports in RJ45 Auto MDI/MDIX
8
100/1000Base-X SFP Ports
2
Ethernet Standard
IEEE 802.3: 10Base-TIEEE 802.3u: 100Base-TX and 100Base-FXIEEE 802.3z 1000Base-XIEEE 802.3x: flow controlIEEE 802.3ad: LACPIEEE 802.1D: STPIEEE 802.1p: COSIEEE 802.1Q: VLAN taggingIEEE 802.1W: RSTPIEEE 802.1s: MSTPIEEE 802.1X: AuthenticationIEEE 802.1AB: LLDP
Ethernet Standard
IEEE 802.3: 10Base-TIEEE 802.3u: 100Base-TX and 100Base-FXIEEE 802.3z 1000Base-XIEEE 802.3x: flow controlIEEE 802.3ad: LACPIEEE 802.1D: STPIEEE 802.1p: COSIEEE 802.1Q: VLAN taggingIEEE 802.1W: RSTPIEEE 802.1s: MSTPIEEE 802.1X: AuthenticationIEEE 802.1AB: LLDP

Features

  • Extended temperature range. Designed to perform in harsh environments
  • Compact design. Reduced panel size and installation cost.
  • Redundant power inputs to help ensure system uptime
  • Fast network recovery technology. Rapid (<10ms) recovery rate protects mission critical data from network malfunctions
  • Enable/disable ports, MAC based port security
  • Web-based network configuration tool. Simplify the network configuration, maintenance, and deployment