Micro Motion H-Series Hygienic Coriolis Meter Consisting of H025F Sensor and 1500 Transmitter
Micro Motion H-Series Hygienic Coriolis Meter Consisting of H025F Sensor and 1500 Transmitter
Warning
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Micro Motion 1500 Compact Control Room Single Variable Flow Transmitter
Available Outputs
Model 1500 : for applications requiring one flow rate variable ( in milliamp and a frequency/pulse outputModel 2500 : for applications requiring simultaneous monitoring of multiple flow variables in combinations of outputs (mill
• One active 4–20 mA output • One active frequency output
HART
Bell 202 signal is superimposed on the primary milliamp output
Mounting options
Remote-mount control room only • Mounted on 35 mm rail • Rail must be grounded
Application types
• Continuous process control • Two-phase flow/entrained gas • Filling &dosing • Meter verification
Hazardous approvals
Suitable for non-hazardous environments only
Features
Micro Motion H025F Hygienic Coriolis Meter, 1/4 Inch (DN6), 316L Stainless Steel, 15 Ra Finish
Minimize variability in process control with superior sensitivity in a compact design
Ensure product consistency and quality with superior density measurement
Enable fast product change-over with self-draining design and superior temperature stability
Choose from options including highly polished 316L stainless steel with a surface finish up to 15 Ra
Gain real-time and in-process measurement integrity assurance with Smart Meter Verification
Realize superior two-phase flow capabilities for batching, loading and entrained air applications from compact, hygienic SST transmitter housings
Broad range of meter approvals and certifications, including; CSA (Class 1 Div 1 groups C and D, Class 1 Div 2 groups A, B, C and D), ATEX, IECEx, Ingress Protection 66/67, and NAMUR
Use in SIP, CIP and sanitary environments where 3-A and EHEDG compliance is required
Micro Motion 1500 Compact Control Room Single Variable Flow Transmitter
Cut wiring expenses with a remote-mount transmitter using 35 mm DIN rail
Easily fit in control rooms – just a 0.03ft³ space requirement versus 1.0ft³ typically required for Coriolis transmitters
Simplify configuration with a four-wire connection to the sensors for power and signal
Diagnose for performance under entrained gas and batching from empty applications with MVD digital processing
Gain real-time and in-process measurement integrity assurance with Smart Meter Verification