No image available
No image available
Your request is being processed.
Paine-P-213 Heritage Satellite and Space Pressure Transmitter

Paine™ 213 Heritage Satellite & Space Pressure Transmitter

Product Description

The Paine 213 Heritage Satellite & Space Pressure Transmitter provides reliable, long-term measurements in critical satellite and space probe missions. Designed to tolerate high levels of shock and vibration without damage, this series is provided with EEE INST-002/ MSFCSTD- 3012 Level 2 standard electronics. Applications include propellant tank gauging, maneuvering controls, space probes servo-valves and actuators.

Specifications

Measurement Range
Up to 5000 psia (344 bar)
Operating Temperature
-20 °F to +158 °F (-29 °C to +70 °C)
Process Media
Any compatible with 15-5 PH CRES condition H1025 & 304 CRES
Pressure Port/Fitting
Weldable Tube
Mass
226 grams (8.0 oz)

Features

  • Designed with electronics to meet EEE INST-002/ MSFCSTD- 3012 Level 2 standards
  • Tolerates high levels of shock and vibration without damage
  • Ready for orbital environment applications such as manipulator arm controls and thruster propellant pressure
  • Engineered to measure pressure ranges up to 5000 psia (344 bar) and temperatures from -20 °F to 175 °F (-29 °C to 70 °C)
  • Customizable transmitter options available for fit-for-use designs

Documents & Drawings