AMS-P-PR9270-EX

PR9270-EX: Accelerometer (PR9270-EX)

Product Description

Accel 100mV/G top exit C5015 Connector 0.2-15KHZ IP68 CE EX

Specifications

Sensitivity (±5%)
100 mV/g (10.2 mV/m/s²)
Measurement Range
±50 g (±490 m/s²)
Frequency Range (±3 dB)
0.20 to 15,000 Hz (12 to 900,000 cpm)
Transverse Sensitivity
≤5%
Excitation Voltage/Current
19 to 28 VDC / 2 to 20 mA
Weight
95 grams (3.3 oz)
Operating Temperature
-54 to 121˚C (-65 to 250˚F)
Shock Limit
5,000g pk (49,050 m/s²)

Features

  • Range of accelerometers covers all standard applications
  • Triaxial accelerometer reduces time spent collecting data
  • Swivel-based, low-profile accelerometers eliminate cable strain
  • Many items developed in partnership with industry-leading manufacturers

Documents & Drawings

Parts & Accessories

Search
1-1 of 1 results for Parts & Accessories
: