Asco-P-355B

ASCO™ Series 355B Tank System

Product Description

The ASCO Series 355B tank system is designed for use in dust collector applications requiring high flow capacity. The tank system incorporates an aluminum profile and end covers and has CE approval according to Pressure Equipment Directive 2014/68/EU.

Specifications

Standards / Regulations
ATEX Zone 2-22, ATEX Zone 1-21, RoHS, UL, CUTR / EAC, IEC 60529 (Ingress protection), ATEX, IEC Ex, ISO, IP65, IP66, IP67, Ex d, Ex e mb, Ex e mb and Ex tD, Ex mb
Pipe / Port Size
1 "; 1 1/2 "
Port Type
G ISO228/1-G BSPP, Clamp, Push-in

Features

  • Fully immersed valve system with polychloroprene (CR) diaphragm design offers highest peak pressure and flow performance
  • Polychloroprene (CR) diaphragm also guarantees long operating life and large temperature range
  • Different combinations of pitch distances and up to 18 valves can be applied
  • Several blow pipe connections available: quick-mount, push-in, hose, or male- or female-threaded

Documents & Drawings