Asco-P-DPT P150

ASCO™ DPT P150 Particle Monitor

Product Description

The ASCO Series DPT P150 is a class-leading online particle monitoring solution for detecting leaks in multi-department dust collection systems. Up to 16 high-precision measurement points are supported from a single module. This enables detection of particles of less than 1mg/m3 in air flow and provides immediate awareness of issues to support better decision-making and maintenance planning.

Specifications

Communication
Fieldbus, Ethernet, No communication
Function
Leakage locating, Basic data logging, Internal Data Historian with redundancy
Number of particle sensors
1~8, 9~16
Area Classification
General purpose, Hazardous location Class II, Hazardous location Class I

Features

  • Basic and PLUS versions allow application specific solution to be specified, providing measurement, monitoring and detection functions, as required.
  • Real-time, historical and trending data to support event recording and improved awareness and decision making.
  • Built-in diagnostics and automatic self-test ensure correct installation, continued reliable operation and compliance to industry regulations.
  • Connectivity to a broad range of digital communications (Ethernet/IP, Modbus, PROFIBUS, PROFINET, DeviceNet, ControlNet, CanOpen, Ethernet) for integration to PLC system and providing alerts.

Documents & Drawings