Numatics™ Flow Controls

Product Description

The Numatics flow controls provide accurate speed control in a compact size. Knob or screw control precisely regulates the rate of exhaust in a pneumatic circuit. The flow controls feature a body that swivels 360°, eliminating the need for fittings.

Specifications

Operating Environment
Indoor; Outdoor

Features

  • Temperature range: 0° F to 160° F
  • Maximum operating pressure: 175 psi (12 bar)
  • Body has an anodized aluminum cartridge, nickel-plated brass screws and stainless steel springs and seals for long service life