Asco-P-Mark 8

Numatics™ Series Mark 8 Directional Control Valves

Product Description

The Numatics Series Mark 8 is a line of pneumatic directional control valves designed for repeatable and reliable use in harsh or challenging environments. The valve´s modular design permits easy installation and configuration. Its unit-to-base electrical plug permits instant valve replacement without disconnecting piping or wiring. With industry-leading cycle life, Mark 8 Series valves are ideal for high cycle-rate machine applications.

Specifications

Valve Actuation
Solenoid - Direct Acting
Pipe / Port Size
1/8 "; 1/4 "
Port Type
G ISO228/1-G BSPP, NPTF
Function
4 way - 5/2, 4 way - 5/3 - Closed Center
Standards / Regulations
CSA, IP65, UL
Operating Environment
Indoor, Outdoor
Media
Air, Inert Gas, Vacuum

Features

  • Plug-in base or manifold, solenoid, and optional speed control sandwich simplify installation
  • Fieldbus electronics and I/O capable for easy networking
  • Minimizes energy consumption via pressure regulators
  • Optimizes machine cycle rate via speed controls
  • Integral speed control and regulators are available
  • NEMA 4/IP65 rated for challenging conditions

Documents & Drawings