Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
The Numatics Series R is a line of heavy-duty, rack and pinion-style rotary actuators that are designed to excel in the most rigid applications. The actuators feature a high torque-to-size ratio as well as accurate positioning.
Induction-hardened, high strength alloy steel rack and pinion design offers balanced geometry for maximum gear life
Pre-lubricated, sealed ball bearings prevent contamination, and are sized to accept high loads and retain smooth, maintenance-free operation
1/4-28 tapped hole for future installation of optional grease fitting
Hardcoat-anodized profile tube features extreme hardness rating (60 RC) for excellent wear and corrosion resistance, and produces low coefficient of friction
Standard magnet groove on solid aluminum alloy piston for easy field conversion for position sensing
Self-lubricating, carboxilated nitrile piston seal with PTFE compound for durable, smooth operation