AVENTICS-P-CCL-IS

AVENTICS™ Series CCL-IS Standard cylinders (ISO 15552)

Product Description

The AVENTICS Series CCL-IS (ISO 15552) cylinder in clean design is produced specifically for packaging applications in the food industry. It is characterized by practical sensor mountings and its clean design combines efficient, simple cleaning with low maintenance cycles.

Products

Search
1-10 of 231 results for Products
:
AVENTICS™ ISO 15552, series CCL-IS R481609634
Standards and Regulations
ISO 15552
Bore Size
32 mm
Stroke Length
25 mm
Cylinder Function
Double-acting
availability
7 Day
Standards and Regulations
Bore Size
Stroke Length
Cylinder Function
availability
ISO 15552
32 mm
25 mm
Double-acting
7 Day
AVENTICS™ ISO 15552, series CCL-IS R481609635
Standards and Regulations
ISO 15552
Bore Size
32 mm
Stroke Length
50 mm
Cylinder Function
Double-acting
availability
7 Day
Standards and Regulations
Bore Size
Stroke Length
Cylinder Function
availability
ISO 15552
32 mm
50 mm
Double-acting
7 Day
AVENTICS™ ISO 15552, series CCL-IS R481609636
Standards and Regulations
ISO 15552
Bore Size
32 mm
Stroke Length
80 mm
Cylinder Function
Double-acting
availability
7 Day
Standards and Regulations
Bore Size
Stroke Length
Cylinder Function
availability
ISO 15552
32 mm
80 mm
Double-acting
7 Day
AVENTICS™ ISO 15552, series CCL-IS R481609637
Standards and Regulations
ISO 15552
Bore Size
32 mm
Stroke Length
100 mm
Cylinder Function
Double-acting
availability
7 Day
Standards and Regulations
Bore Size
Stroke Length
Cylinder Function
availability
ISO 15552
32 mm
100 mm
Double-acting
7 Day
AVENTICS™ ISO 15552, series CCL-IS R481609638
Standards and Regulations
ISO 15552
Bore Size
32 mm
Stroke Length
125 mm
Cylinder Function
Double-acting
availability
7 Day
Standards and Regulations
Bore Size
Stroke Length
Cylinder Function
availability
ISO 15552
32 mm
125 mm
Double-acting
7 Day
AVENTICS™ ISO 15552, series CCL-IS R481609639
Standards and Regulations
ISO 15552
Bore Size
32 mm
Stroke Length
160 mm
Cylinder Function
Double-acting
availability
7 Day
Standards and Regulations
Bore Size
Stroke Length
Cylinder Function
availability
ISO 15552
32 mm
160 mm
Double-acting
7 Day
AVENTICS™ ISO 15552, series CCL-IS R481609640
Standards and Regulations
ISO 15552
Bore Size
32 mm
Stroke Length
200 mm
Cylinder Function
Double-acting
availability
7 Day
Standards and Regulations
Bore Size
Stroke Length
Cylinder Function
availability
ISO 15552
32 mm
200 mm
Double-acting
7 Day
AVENTICS™ ISO 15552, series CCL-IS R481609641
Standards and Regulations
ISO 15552
Bore Size
32 mm
Stroke Length
250 mm
Cylinder Function
Double-acting
availability
7 Day
Standards and Regulations
Bore Size
Stroke Length
Cylinder Function
availability
ISO 15552
32 mm
250 mm
Double-acting
7 Day
AVENTICS™ ISO 15552, series CCL-IS R481609642
Standards and Regulations
ISO 15552
Bore Size
32 mm
Stroke Length
320 mm
Cylinder Function
Double-acting
availability
7 Day
Standards and Regulations
Bore Size
Stroke Length
Cylinder Function
availability
ISO 15552
32 mm
320 mm
Double-acting
7 Day
AVENTICS™ ISO 15552, series CCL-IS R481609643
Standards and Regulations
ISO 15552
Bore Size
32 mm
Stroke Length
400 mm
Cylinder Function
Double-acting
availability
7 Day
Standards and Regulations
Bore Size
Stroke Length
Cylinder Function
availability
ISO 15552
32 mm
400 mm
Double-acting
7 Day

Features

  • Easy to clean anodized surfaces
  • Scrapers and lubricants (NSF-H1) are approved for food applications
  • Hygienic protective caps for unused mounting holes
  • Available in eight sizes covering piston diameters from 25 mm to 125 mm
  • Selection from elastic or pneumatic cushioning possible
  • Option to configure the air connections for supply and exhaust on rear cover, which increases flexibility when designing the system's tubing concept

Parts & Accessories

Search
1-7 of 7 results for Parts & Accessories
:

Documents & Drawings