No image available
No image available
Your request is being processed.
AVENTICS-P-CD01-PA

AVENTICS™ Series CD01-PA Standardized valve systems (ISO 15407-1)

Product Description

The AVENTICS Series CD01-PA is the flexible valve system according to ISO 15407-1. The Series offers pneumatic or electrical control, vacuum or pressure of up to 16 bar, dual-pressure application, pressure-zones, ATEX certification, and various accessories allow for a wide range of modularity.

Features

  • Standardized valve system with size of 26 mm
  • High flexibility and functionality
  • Easy and flexible custom specific configurations via online configurator
  • Pressure range of up to 16 bar
  • A combination with Series CD02-AL possible

Parts & Accessories

Search
0 results in Products

Documents & Drawings