AVENTICS-P-CL03

AVENTICS™ Series CL03 Valve systems

Product Description

The AVENTICS Series CL03 is the ideal valve system for pneumatic solutions in the food industry – clean design, utmost configuration flexibility, module extension possible at any time, and protected against water at the highest level. The synthetic material is resistant to cleaning agents and aggressive chemicals, enabling applications in wet areas, even under harsh conditions. The valve system offers outstanding flexibility with the possibility to generate up to 32 different pressure stages in a single system.

Features

  • No joints or gaps enable fast and easy cleaning
  • Ideal for (high pressure) wash-down applications through IP69K protection class
  • Well-tried valve technology of the HF03-valve
  • Up to 16 valves in one system
  • Up to 32 pressure levels selectable
  • Flow rate from 700 l/min up to 1,100 l/min
  • Use of food-grade lubricant
  • High connectivity through Multipol or Fieldbus connection
  • Easy and flexible custom specific configurations via online configurator
  • Also available as CL03-EV single valve

Parts & Accessories

Search
0 results in Products

Documents & Drawings