No image available
No image available
Your request is being processed.
AVENTICS-3124A1113C9N4F1

AVENTICS™ 3/2-directional valve, Series DP22, Basic valve, KR, NO 3124A1113C9N4F1

QTY:

Product Description

DP22-3/2NC-KR-24DC

Specifications

Activation
Electrically
Switching principle
3/2, with spring return
Valve function
NC
Actuating control
Double Solenoid
Manual override
with detent
Compressed air connection output
Plate connection
Min. working pressure
0 bar
Max. working pressure
7 bar
Operational voltage
24 V DC
Voltage tolerance DC
-10 % / +10 %
Electrical connection type
Plug
Electrical connection size
Form B
Protection class with connection
IP65
Coil insulation class
Class F
Sealing principle
22 mm, Soft seal
Compatibility index
43
Power consumption DC
2.8 W
Duty cycle
100 %
Typ. switch-on time
9 ms
Typ. switch-off time
6.2 ms
Min. ambient temperature
-25 °C
Max. ambient temperature
60 °C
Weight
0.09 kg
Housing material
Polyamide fiber-glass reinforced

Features

  • Various connection options possible
  • Assembly takes place on manifold strips
  • Extensive voltage range
  • ATEX version available

Documents & Drawings