No image available
No image available
Your request is being processed.
AVENTICS-3124A3A1406CDYW

AVENTICS™ 3/2-directional valve, Series DP22, Basic valve without coil, Pipe connection, KR, NC 3124A3A1406CDYW

QTY:

Product Description

DP22-3/2NC-KR

Specifications

Activation
Electrically
Switching principle
3/2, with spring return
Valve function
NC
Actuating control
Double Solenoid
Manual override
without detent
Compressed air connection output
Plate connection
Min. working pressure
0 bar
Max. working pressure
10 bar
Basic valve equipment
Pilot valve without coil
Protection class with connection
IP65
Sealing principle
22 mm, Soft seal
Compatibility index
42
Typ. switch-on time
19.1 ms
Typ. switch-off time
8.8 ms
Min. ambient temperature
-25 °C
Max. ambient temperature
60 °C
Weight
0.035 kg
Housing material
Polyamide fiber-glass reinforced

Features

  • Various connection options possible
  • Assembly takes place on manifold strips
  • Extensive voltage range
  • ATEX version available

Documents & Drawings