No image available
No image available
Your request is being processed.
AVENTICS-614357D1011V3

AVENTICS™ 614357D1011V3

QTY:

Product Description

The AVENTICS Series 614 SentronicPLUS is a 3-way digitally operated pressure regulator valve that accurately adjusts pressure, flow, force, speed, and linear or angular positions to control air and inert gas media. Its construction allows use in potentially explosive atmospheres according to ATEX Directive 2014/34/EU. The valve´s components are designed to provide control at an extremely low hysteresis. Valve control loop parameters are easily configured and optimized for specific customer requirements using AVENTICS Data Acquisition Software (DaS) and a PC connection. The valve is designed for applications with very dynamic pressure requirements, and has integrated IO-Link communication capabilities.

Specifications

Body Material
Light Alloy
Coil Class
F
Dynamic Pressure Regulation
High
Flow Factor
1.392
Min - Max Ambient Temperature
0 - 60 °C
Min - Max Fluid Temperature
0 - 60 °C
Media Type
Air, Inert Gas
Min To Max Operating Pressure Air
0 - -1 bar
Operator Type
Proportional coil
Orifice Size Dn
12 mm
Pipe Size
1/2 "
Product Weight
1.65 kg
Regulation Range
0 - (-1) bar [Vacuum]
Valve Function
3/2 Normally Closed
Voltage Type
DC
Voltage Value
24/DC
Watt Rating
34

Features

  • Orifices have the same diameter for short response times whether increasing or exhausting pressure
  • Intelligent digital communication enables simple operation
  • Dual-loop control allows easy configuration of process variables such as flow, force, speed, RPM, and temperature
  • Integrated visual display permits easy monitoring of valve status
  • DaS software allows selection of personalized settings to optimize control loop performance
  • Vacuum service and high-pressure up to 50 bar (725 psi) versions are available
  • Integrated IO–Link communication capabilities

Documents & Drawings