No image available
No image available
Your request is being processed.
AVENTICS-G647ABBK6JA000Q

AVENTICS™ Filter, Series 647 G647ABBK6JA000Q

QTY:

Product Description

647-ABB-K6J-A00-0Q

Specifications

Parts
Filter
Port
G 1
Filter porosity
5 µm
Nominal flow Qn
4250 l/min
Condensate drain
Manual
Working pressure min.
0 bar
Working pressure max
12 bar
Min. ambient temperature
-40 °C
Max. ambient temperature
70 °C
Medium
Compressed air
Weight
1.199 kg
Housing material
Aluminum
Seal material
Nitrile butadiene rubber
Material filter insert
Sintered polyethylene
Material condensate drain
Stainless Steel

Features

  • The Series 647 railway filters are designed for use with air or inert gases in railway applications
  • Wide temperature range from -40°C to +70°C (-40°F to +158°F)
  • Meets railway specification for fire safety, shock and vibration, and corrosion resistance
  • Particulate and coalescing filters are available
  • Compact, lightweight construction

Documents & Drawings