AVENTICS-R503AS425575002

AVENTICS™ Throttle sandwich plate accessories, series 503 R503AS425575002

QuickShip QuickShip
QTY:

Product Description

DIST. 503 (26MM) 5/2 DIFFERENTIAL AIR RETURN RUBBER PACKED PLUG-IN WITHOUT MO 24DC - F CLASS EXTERNAL PILOT SUPPLY

Specifications

Scope of delivery
Sandwich plate, sealing kit, mounting screws
Working pressure min.
-0.95 bar
Working pressure max
10 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Min. medium temperature
-10 °C
Max. medium temperature
50 °C
Medium
Compressed air
Max. number of valve positions
1
Protection class
IP65
Weight
0.028 kg
Housing material
Die-cast aluminum
Seal material
Acrylonitrile butadiene rubber
Screws material
Stainless Steel

Documents & Drawings