Bettis-Gas Hydraulic SY Valve Operator

Bettis-GH Series Gas Hydraulic Valve Operator

Product Description

High-pressure pipeline scotch yoke valve actuator that automates valves on gas transmission pipelines where there are no pneumatic or hydraulic supply lines available.

Features

  • Controls high pressure natural gas pipelines in remote locations and under severe climatic conditions
  • All models have zero leak pistons and rod seals with materials selected to suit application
  • Many control system options are available including remote control, high/low shutoff and line break
  • Backed by a five-year material and workmanship warranty
  • Converts linear motion to rotary motion, with breakaway torques from 5,000 (565 Nm) to 6,000,000 lbs-in (678,000 Nm)
  • Standard light weight cast aluminum drive cases with optional ductile iron or cast steel cases available

Specifications

Power Source
Hydraulic
Product Type
Scotch Yoke, Hydraulic
Actuation
Rotary,Quarter-turn,Linear
Certifications
This product is only intended for use in large-scale fixed installations excluded from the scope of Directive 2011/65/EU on the restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).
Control Type
On/off
Valve Type
Ball,Plug