No image available
No image available
Your request is being processed.
Damcos-P-Handpumps

Damcos™ Hand Pumps

Product Description

Get a handle on local marine actuator control with the Damcos Hand pumps. These are used in combination with LPU/M and all standard actuators such as BRC, BRCF, KC and KF. Depending on actuator size, control type and valve location these hand pump types can be applied in different variants for emergency operation and standalone operation without other remote facilities. Installed directly on single and double line actuators, no extra pipe or block installation is required.

Specifications

Oil Displacement
6 cm3
Oil Viscosity Range
15 to 200 cSt
Connection Type(s)
Pipe connections ¼ Inch BSPP for A & B Connection
Weight
5.3 to 15 Kg depending on size (0 to 4L)

Features

  • Can be applied in different variants both for emergency operation and for standalone operation without other remote control capabilities
  • Engineered for harsh marine environment, to be Direct or Bulkhead mounted for Actuator or LPU
  • Compatible with Damos™ actuator models type BRC, BRCF, KC and KF.
  • Recommended use up to BRC 8000 (BRCF 4000) and recommended use up to KC 4000.
  • Optional tank size, depending on pipe and Actuator size
  • Optional base part for services of single and double line actuators
  • A proven history of reliable performance
  • Robust design and housing built for harsh marine operation
  • Meets requirements for all major industry classifications
  • Auxiliary equipment to the Emerson Valve Remote Control System

Documents & Drawings