DeltaV-P-SE3021C6R1

DeltaV™ S-series Controller Interface for PROVOX™ I/O

Product Description

The DeltaV™ Controller Interface for PROVOX™ I/O can be used with both Control I/O and Distributed (MUX) I/O, which connects using the serial buffer card. The interface to PROVOX I/O uses an SQ or SX controller and a DeltaV power supply installed on the PROVOX I/O Carrier. With this solution, PROVOX I/O support is integrated into standard DeltaV engineering and diagnostics, including DeltaV Explorer and Control Studio.

Specifications

Power requirement
12.0 VDC at 350 mA maximum
Fuse protection
3.0 A, non-replaceable fuses
Power dissipation
3.6 W typical, 4.2 W maximum
Height
19.7 cm
Depth
13.8 cm
Width
4.2 cm
Mounting
Assigned slots of carrier
Operating Temperature
0 to 60 °C (32 to 140 °F)
Storage Temperature
-40 to 85 ° C (-40 to 185°F)
Reltive Humidity
5 to 95%, non-condensing
Shock
10 g½-sine wave for 11 ms
Vibration
1 mm peak-to-peak from 5 Hz to 13.2 Hz, 0.7 g from 13.2 Hz to 150 Hz

Documents & Drawings

Features

  • Provides an easy upgrade for PROVOX™ IFC, UOC, SR90 and SRx Controllers
  • Maximizes investment in PROVOX™ I/O
  • Enables you to greatly reduce wiring costs and shorten turnaround time, because you don’t have to re-wire field devices to new I/O
  • Two DeltaV™ controllers and power supplies can be mounted on the carrier for full controller redundancy
  • The DeltaV™ Controller for PROVOX™ I/O carrier provides for redundant connections to Control and Distributed I/O files.
  • Allows use of flexible redundancy arrangements possible with Control I/O, including 1:1 and 1:N card redundancy