Fisher™ Type 1190 Low-Pressure Gas Blanketing Regulator
Fisher™ Type 1190 Low-Pressure Gas Blanketing Regulator
Warning
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Type 1190 low-pressure gas blanketing valve is a pilot-operated, pressure reducing valve with a supply pressure regulator. This valve is used for extremely accurate pressure control on very low pressure gas blanketing systems.
200 psig / 13.8 bar with cast iron construction 300 psig / 20.7 bar with a steel or stainless steel construction
Maximum Outlet (Casing) Pressure
75 psig / 5.2 bar
Outlet Pressure Ranges
0.25-inch w.c. to 7 psig / 0.6 mbar to 0.48 bar in seven ranges
Pressure Registration
External
Temperature Capabilities
NBR: -20 to 180°F / -29 to 82°C FEP: -20 to 180°F / -29 to 82°C FKM: 40 to 300°F / 4 to 149°C EPDM: -20 to 275°F / -29 to 135°C FFKM: -20 to 300°F / -29 to 149°C
Approximate Weights
NPS 1 / DN 25: 85 lbs / 39 kg NPS 2 / DN 50: 100 lbs / 45 kg NPS 3 / DN 80: 145 lbs / 66 kg NPS 4 / DN 100: 195 lbs / 88 kg NPS 6 / DN 150: 380 lbs / 172 kg NPS 8 x 6 / DN 200 x 150: 740 lbs / 336 kg NPS 12 x 6 / DN 300 x 150: 1265 lbs / 574 kg
Position Monitor Bracket (PMB) Specifications
Construction Materials: Bracket: 304 Stainless steel Hardware: 18-8 Stainless steel
Additional Technical Data
For additional technical information, contact your local Sales Office or refer to technical documentation.
The maximum number of products that can be compared is 4. Please refine your selection.
Inactivity Warning Dialogx
Your session is about to timeout due to inactivity. Click OK to extend your time for an additional 30 minutes.
This item has been successfully added to your list.x
This item has been successfully added to your list.
Select a Country/Region and Language
Select a Country/Region
Select a Language
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.