Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Fisher Cavitrol Hex trim provides improved performance for severe service applications and maintains the efficiency of a rotary valve. Cavitrol Hex reduces cavitation and noise effects that cause pipeline vibration
Hexagon-shaped tubes separate the fluid, conditions the flow pattern, and works to reduce or eliminate noise and vibration caused by cavitation
Convert previously installed Fisher Vee-Ball Series and CV500 valves with the Cavitrol Hex anti-cavitation trim after minimal modification to the valve body outlet flange.
Standard Cavitrol Hex trim material is S31603 stainless steel. R31233 cobalt alloy material is also available when a harder, more erosion-resistant trim option is required
The maximum number of products that can be compared is 4. Please refine your selection.
Inactivity Warning Dialogx
Your session is about to timeout due to inactivity. Click OK to extend your time for an additional 30 minutes.
This item has been successfully added to your list.x
This item has been successfully added to your list.
Select a Country/Region and Language
Select a Country/Region
Select a Language
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.