Fisher™ Lever-Lock Handlever Actuator

Product Description

This product is now obsolete. Contact your local an Emerson sales office for more information.

ped

Features

  • Actuator consists of ductile iron quadrant plate, handle, and grip.
  • Configuration offers positive on/off and intermediate locked positions for throttling control.
  • Handle can be provided with padlock for tamper-resistant open/closed position.
  • Limit switches can be mounted to the handlever actuator for remote valve position indication.
  • Positioning device available for setting repeatable stops from 0 to 90 degrees rotation.

Specifications

Actuation
Quarter-turn, Manual
Certifications
PED, CUTR, ATEX
Control Type
On/Off, Positioning
Operating Temperature
Standard Temperature
Power Source
Manual
Process Control
On/Off, Positioninging, Positioning
Valve Type
Ball Valve, Butterfly Valve, Eccentric Plug Valve, Triple Offset Valve
Other Configurations
Contact your local Emerson business partner or sales office to learn about additional specifications or options for this product.