Fisher V270 Full-Bore Ball Control Valve

Product Description

The Fisher V270 is a three piece, trunnion mounted, full-bore control valve designed from the ground up with features for optimized pressure, flow and process control. The V270 full-bore ball valve is designed for automated control in bypass, batch, monitor, and emergency shutoff service applications, and it presents little or no restriction to flow. The V270 full-bore ball valve is available with composition seals, and process type live-loaded shaft packing for improved service life and lower emissions.

Features

  • Shaft and trunnion guiding provides improved dynamic control.
  • Standard construction materials comply with NACE Standard MR0175 / IS 15156.
  • Self-adjusting seals are pressure assisted to provide Class VI shutoff for long, reliable service. Design incorporates a heavy duty S31600 stainless steel carrier that retains the composition seal.
  • Comes standard with a base bracket allowing the valve to sit upright.
  • The ball trunnions are designed for demanding applications requiring long service life, with a reduction in maintenance time and costs.
  • Design comes standard with a dual seal arrangement.
  • Optional fire tested construction.

Specifications

Certifications
CRN, NACE, CUTR, PED, API 607, API 6FA
Critical Service
General Service
Flow Characteristics
Modified Equal Percentage
Material
Carbon Steel
Operating Temperature
Standard Temperature
Pressure Class
ASME
Process Connection Type
Flanged
Shutoff Class
Class VI (FCI 70-2)
Valve Size
NPS 6, NPS 8, NPS 10, NPS 12, NPS 14, NPS 16, NPS 20, NPS 24
Valve Size Standard
NPS
Other Configurations
Contact your local Emerson business partner or sales office to learn about additional specifications or options for this product.

Documents & Drawings