Flexim-FLUXUS G601 ST G608 ST Portable Non-Intrusive Steam Meter

Flexim FLUXUS G601 ST and G608 ST - Portable, Non-intrusive Steam Measurement

Product Description

The FLUXUS G601 and G608 ST are the most versatile portable and non-intrusive flow meters around. Capable of measuring saturated steam up to 180 °C (356 °F), as well as all kinds of liquids, gases and even thermal energy, they are the perfect tool for energy managers and maintenance crews.

The FLUXUS G608 ST even comes with ATEX/IECEx Zone 2 approval and is designed to operate in hazardous areas.

The integrated data logger allows storage for up to several months, and the powerful FluxDiag software manages, visualizes and transfers data with one click to comprehensive reports or Excel sheets.

Specifications

Accuracy
Measurement uncertainty of the measuring system (volumetric flow rate): ±0.3% of the measured value ±0.02 ft/s
Measurement uncertainty at the measuring point (volumetric flow rate): ±1… 3% of the measured value ±0.02 ft/s, depending on application
Repeatability
±0.15% of reading, ±0.015 ft/s
Flow Channels
2
Process Media
Saturated steam, superheated steam, liquids and gases, see technical specification for details
Process Temperature
max. 356 °F
Process Pressure
min. 44psi absolute
Pipe Size
1,80 inch to 39,40 inch
Range
Flow Velocity Range: 0.03 ft/s … 200 ft/s (depending on pipe size and transducer)
Communication Protocol
Modbus RTU optional
System Configuration and Installation
please have your specific application tested for feasibility

Features

  • Portable and non-intrusive - measuring of liquids, gases, compressed air, thermal energy and steam flow in one device.
  • The ideal tool for energy management and maintenance.
  • Non-intrusive measurement for precise bi-directional, highly dynamic compressed air, gas, liquid and thermal energy flow rates.
  • Easy-to-use flow transmitter with 2 flow channels, multiple inputs / outputs and an integrated data logger with a serial interface.
  • Automatic loading of calibration data and transducer detection, reducing set-up times and providing precise, long-term stable results.
  • Li-Ion battery providing up to 25 hours of autonomous measurement operation.
  • Proven clamp-on technology, with transducers resistant to dust and humidity.
  • Probe for wall thickness measurement available.
  • Integrated data logger and powerful FluxDiag software for readout and reporting.

Documents & Drawings