Keystone Figure 221/222 Butterfly Valve

Product Description

The Keystone Figure 221/222 is an economical bonded resilient seated butterfly valve for bi-directional and end-of-line service available in both wafer (Figure 221) and lugged (Figure 222) style.

abs

Features

  • Bubble tight shut-off at full rated pressure in both directions.
  • The F222 lugged version is suitable for bi-directional end-of-line service at full pressure rating.
  • Top and bottom bearings absorbs side thrust loads.
  • A moulded-in O-ring in the seat for flange sealing eliminates the need for flange gaskets.
  • Body locating holes for easy installation and centering between flanges.
  • Extended neck allows adequate clearance for flange and insulation.

Specifications

Material
304 Stainless Steel, 316 Stainless Steel, Buna-N, Cast Iron, Epdm Rubber
Operating Temperature
Up to 250 F (120 C)
Pressure Class
ASME
Process Connection Type
150RF
Seat/Seal Type
Resilient
Shutoff Class
Zero Leakage
Standards
API 609, ASME B16.34
Valve Size
5 inch, NPS 10 / DN 250, NPS 12 / DN 300, NPS 2 / DN 50, NPS 2-1/2 / DN 65, NPS 3 / DN 80, NPS 4 / DN 100, NPS 6 / DN 150, NPS 8 / DN 200
Valve Size Standard
NPS
Valve Type
Butterfly
Shutoff Class
Zero Leakage
Standards
API 609, ASME B16.34
Valve Size
NPS 8 / DN 200, NPS 6 / DN 150, NPS 4 / DN 100, NPS 3 / DN 80, NPS 2-1/2 / DN 65, NPS 2 / DN 50, NPS 12 / DN 300, NPS 10 / DN 250, 5 inch
Valve Size Standard
NPS
Valve Type
Butterfly

Documents & Drawings