Micro Motion ELITE Coriolis Meter Consisting of CMF200A Sensor and 3500 Transmitter
Micro Motion ELITE Coriolis Meter Consisting of CMF200A Sensor and 3500 Transmitter
Warning
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Micro Motion 3500 Controller And Transmitter, Remote Rack/Panel-Mount
Output variables
Mass & volume flow
Net product content / flow
Temperature
Density
Concentration
Local display
Multi-line LCD panel
Backlit LCD, 128 × 128 pixel, bit map
Adjustable contrast
Non-glare, chemical-resistant acrylic lens
Large push buttons with tactile feedback
Software-defined function keys
Power
AC option:
85 to 265 VAC
50/60 Hz, 30 VA
Complies with European low-voltage directive 2006/95/EC per IEC 61010-1, and Installation (Overvoltage) Category II, Pollution Degree 2DC option:
18 to 30 VDC
18 watts
typical, 25 watts maximum
Input/output signals
TTwo active 4–20 mA
Three discrete outputs
One 2-wire frequency output
One 2-wire frequency input
Two discrete momentary inputs
HART/WirelessHART
Bell 202 signal is superimposed on the primary milliamp output
Mounting options
Control-room DIN rail or panel-mount
Application types
Batch controller
Custody transfer
Two-phase flow/entrained gas
Meter verification
Hazardous approvals
Suitable for non-hazardous areas only
Features
Micro Motion ELITE CMF200A Coriolis Meter, 2 Inch (DN50), 316L Stainless Steel, High Temperature
Get unparalleled measurement sensitivity and stability from this uniquely designed meter
Gain real-time and in-process measurement integrity assurance with Smart Meter Verification
Realize unmatched flow and density measurement performance in your most challenging liquid, gas and slurry applications
Achieve superb measurement confidence with the highest immunity to fluid, process and environmental effects
Improve scalability with a broad array of application coverage including hygienic, cryogenic and high-pressure
Implement the widest process-measurement range – -400°F to 662°F (-240°C to 350°C) and up to 6,000 psig (414 barg)
Widest range of meter approvals and certifications, including; CSA, ATEX, NEPSI, IECEx, Ingress Protection 66/67, SIL2 and SIL3, marine, and custody transfer approvals
Choose from models available in 316L Stainless Steel, C-22 nickel alloy and super-duplex materials
Interact with our 3D model to learn more about our ELITE Coriolis Flow and Density Meters
Micro Motion 3500 Controller And Transmitter, Remote Rack/Panel-Mount
Decrease your plant's labor, maintenance and operating costs with transmitter functions and PLC capabilities
Increase efficiency, accelerate throughput and improve product quality
Eliminate the need for external tools with full configuration capabilities
Improve interaction with a large, programmable display and descriptive alarms for easy setup, control and operation
Maximize uptime and process consistency with MVD technology that speeds response and enables multivariable measurement