No image available
No image available
Your request is being processed.
Neotecha-P-P000396

Neotecha Model Sapro (Aseptic)

Product Description

Sapro aseptic in-line and tank sampling systems offer sample isolation from the environment and personnel

Features

  • Aseptic/cleanable design, all wetted parts can be reached with steam, cleaning solvents or inert gas.
  • Ability to totally contain sample to ensure sample purity in aseptic applications and personnel safety in toxic chemical applications.
  • Simple and safe operation due to the use of a spring return manual lever. The lever automatically closes the sampler when it is released.
  • True representative sample’ every time without process interruption.
  • Spring housing is totally sealed from the media.
  • Valve is self draining (dead spot free).
  • The bottle adaptor is provided with a two step disconnect to allow rinsing, cleaning and sterilizing all internal parts.
  • The area between the primary and secondary spindle seal can be filled with alcohol to allow monitoring the stem seal and to avoid contamination.
  • Solves the common problems of:
    • Sample isolation from environment
    • Sample isolation from personnel
    • Cleaning of all wetted/exposed areas.

Specifications

Certifications
PED, Fugitive Emission
End Connection
In-Line
Body Design
Short Pattern, Long Pattern
Material
316L Stainless Steel
Operating Temperature
Less than 150 C
Pressure Class
PN
Seat/Seal Type
Bellows
Valve Size Standard
DN
Valve Type
Instrumentation Valve

Documents & Drawings