No image available
No image available
Your request is being processed.
Tartarini-P-RLC20

Tartarini™ Type RLC/20 Pneumatic-Loaded Pressure Reducing Regulators

Product Description

Type RLC/20 regulators are pneumatic-loaded, single seated, with counterbalanced valve disc. They are normally employed in gas distributing stations for automotive use. They can also be employed in industrial installations using high pressure gas compressed in cylinders and cylinder-truck installations normally fed through the pipeline.

Specifications

Body Size and End Connection Style
1 NPT Threaded
Body Allowable Pressure
320 bar / 4641 psig
Inlet Pressure Range
30 to 320 bar / 435 to 4641 psig
Outlet Pressure
20 to 250 bar / 290 to 3626 psig
Minimum Operating Differential Pressure
10 bar / 145 psig

Documents & Drawings

Features

  • Counterbalanced Valve Disc
  • Welding or Threaded Flanges Configurations
  • Built-in Relief Valve and Filter