No image available
No image available
Your request is being processed.
Tescom-P-44-2600

TESCOM™ 44-2600 Single Stage Gas Regulator

Product Description

44-2600 Series is a compact, extremely sensitive, high purity single-stage regulator for specialty, flammable and industrial gases with flows of less than 10 SCFM / 283 SLPM. Diffusion-resistant metal diaphragm seal ensures gas purity and integrity. Ideal for use in gas/analyzer sampling systems, fuel cells, tissue and cell culture incubators, and chromatograph flame detector fuel supply. Also excellent for low outlet and low differential pressure applications.

Specifications

Maximum Inlet Pressure
400 or 3500 psig / 27.6 or 241 bar
Outlet Pressure Ranges
0 -
12, 25, 50, 100, 150, 250 psig (400 psig inlet models only)
0.83, 1.7, 3.4, 6.9, 10.3, 17.2 bar (27.6 bar inlet models only)
Material
Body: 316 Stainless Steel
Bonnet: 303 Stainless Steel
Diaphragm: 316 Stainless Steel
Seat: Teflon®
Friction Sleeve (Inner): Teflon®
Remaining Parts: 316 Stainless Steel
Operating Temperature
-40°F to 165°F / -40°C to 74°C
Port Size & Type
1/4 NPTF
Flow Capacity
400 psig / 27.6 bar inlet: Cv = 0.15
3500 psig / 241 bar inlet: Cv = 0.06
Load Type
Spring, Dome
Weight
3 lbs / 1.4 kg
Additional Information
For custom modifications or a complete system solution, please contact your local sales office.

Features

  • Features a large convoluted diaphragm for extreme sensitivity with minimum droop
  • Repeatability: ±0.5% of outlet pressure range
  • Metal-to-metal diaphragm to body seal
  • Accuracy: ±1% of outlet pressure range
  • Gauge ports are standard
  • Dome loaded version is available
  • Cv = 0.02 and Cv = 0.24 models are available
  • NACE compliant designs are available

Documents & Drawings