DK Series regulator improves control and resolution at medium flow and pressures. The DK can be paired up with the 26-1600 regulator for remote control capability or combined with the ER5000 for remote automated and precise pressure control to ±0.1%. Ideal for use in component testing and development, flow meter calibration, burst and proof testing, superplastic metal forming, vacuum forming, catheter testing or rapture disk testing, sensor and gauge calibration and test. Suitable for coating applications.