Tescom-P-PH2600

TESCOM™ PH2600 Single Stage Regulators

Product Description

PH-2600 Series is part of our Pharmpure product line. This high purity single-stage regulator offers a compact, USP Class VI and BPE compliant design suitable for specialty, corrosive, and pyrophoric applications. This regulator offers gas flows of < 10 SCFM / 283 SLPM. Diffusion-resistant metal diaphragm seal ensures gas purity and integrity. Ideal for use in sparge gases, clean steam for sanitization, transfer panels and low flow specialty gases.

Specifications

Maximum Inlet Pressure
150 psig / 10.3 bar
Outlet Pressure Ranges
Spring (handknob): 0 -
10, 25, 50, 100, 150 psig / 0.69, 1.7, 3.4, 6.9, 10.3 bar
Spring Bias and Dome: 0-100 psi / 0-6.9 bar (See Part Number Selector for more details)
Material
Body: 316L Stainless Steel
Seat: Teflon®, PEEK-OPTIMA® or PEEK-Classix®
Valve Guide, Diaphragm: 316 Stainless Steel
Seat Retainer: Nitronic 60
Friction Sleeve
Inner: Teflon®
Outer: 316 Stainless Steel
Remaining Parts
316 Stainless Steel
Operating Temperature (media only)
Teflon® Seat: -40°F to 165°F / -40°C to 74°C
PEEK-OPTIMA® or Peek-Classix® Seat: -40°F to 400°F / -40°C to 204°C
Port Size & Type
Inlet & Outlet Port Type: Sanitary, Tube
Inlet & Outlet Port Size: 3/8 (Tube Only), 1/2
Flow Capacity
Cv = 0.02, 0.06, 0.15, 0.24
Load Type
Spring, Spring Bias, Dome
Weight (approximately)
2.0 lbs / 0.9 kg
Additional Information
For custom modifications or a complete system solution, please contact your local sales office.

Features

  • 316L Stainless Steel barstock regulator body design
  • FDA/USP compliant designs are available
  • Clean Service Certification of Compliance available: Includes actual material certification, weld records, and bill of materials
  • 15 or 32 Ra microinch / 0.38 or 0.81 micrometer body surface finishes are available
  • Precise pressure control
  • Gauge port is available
  • ASME BPE 2009 compliant design

Documents & Drawings